IESNA:LM-63-2002
[TEST]P1380833
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3C-830-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 150W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18257.2
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2825.4 2910.7 3073.3 3142.5 3240.0 3414.8 3565.2 3707.5 3817.3 3959.6 4093.7 4305.1 4622.2 4894.6 5118.2 5264.5 5232.0 
5227.9 5244.2 5378.4 5508.4 5715.8 5768.6 5764.6 5614.1 5154.8 4406.8 3675.0 1772.5 634.2 292.7 227.7 166.7 117.9 48.8 
8.1 0.0 
2825.4 2906.7 3036.8 3146.5 3236.0 3386.4 3532.7 3691.3 3817.3 3894.5 4040.9 4252.3 4561.2 4862.1 5110.1 5219.8 5199.5 5199.5 
5232.0 5362.1 5524.7 5719.8 5813.3 5740.2 5662.9 5171.0 4378.3 3630.3 1898.5 605.7 296.8 227.7 170.7 117.9 56.9 8.1 0.0 
2825.4 2902.6 3028.6 3142.5 3223.8 3378.2 3569.3 3707.5 3845.8 3955.5 4077.5 4276.7 4540.9 4845.8 5114.1 5240.1 5276.7 
5293.0 5386.5 5541.0 5764.6 5955.6 6130.4 6134.5 6093.8 5760.5 4943.4 4053.1 2544.9 914.7 382.1 260.2 174.8 113.8 48.8 
8.1 0.0 
2825.4 2886.3 3020.5 3126.2 3231.9 3366.0 3544.9 3707.5 3845.8 3959.6 4053.1 4219.8 4471.8 4788.9 5036.9 5268.6 5329.6 5349.9 
5459.7 5626.3 5845.9 6158.9 6553.2 6719.9 6837.8 6841.9 6276.8 5118.2 3622.2 1552.9 540.7 309.0 203.3 113.8 48.8 12.2 0.0 
2825.4 2886.3 3028.6 3114.0 3256.3 3362.0 3512.4 3703.5 3833.6 3963.6 4069.3 4219.8 4402.7 4703.5 5020.6 5215.7 5288.9 
5329.6 5410.9 5667.0 6045.1 6541.0 7102.0 7528.9 7927.3 8240.3 8297.2 7386.6 5646.7 3126.2 1012.3 418.7 256.1 138.2 
48.8 16.3 0.0 
2825.4 2890.4 3004.2 3114.0 3215.6 3337.6 3475.8 3642.5 3797.0 3935.2 4081.5 4207.6 4374.2 4573.4 4809.2 5073.5 5260.5 
5374.3 5471.9 5772.7 6191.4 6679.2 7199.6 7874.4 8695.6 9378.6 10037.2 10325.8 8720.0 5691.4 2776.6 898.4 337.4 
150.4 61.0 20.3 0.0 
2825.4 2882.3 2983.9 3081.5 3191.2 3309.1 3447.4 3585.6 3760.4 3910.8 4069.3 4227.9 4382.4 4593.8 4809.2 5036.9 5256.4 
5386.5 5541.0 5728.0 6036.9 6528.8 7130.5 7915.1 8793.2 9667.2 10451.8 10988.4 10590.0 8866.4 5638.5 2882.3 857.8 
231.7 73.2 24.4 0.0 
2825.4 2886.3 2971.7 3065.2 3179.0 3313.2 3423.0 3565.2 3736.0 3878.3 4057.1 4244.1 4410.8 4593.8 4801.1 5016.6 5215.7 5414.9 
5565.4 5768.6 6102.0 6537.0 7102.0 7837.9 8691.6 9553.4 10451.8 10773.0 10671.4 9581.9 6597.9 3703.5 1284.6 325.2 
85.4 28.5 0.0 
2825.4 2882.3 2927.0 3036.8 3130.3 3256.3 3357.9 3488.0 3626.2 3764.4 3931.1 4105.9 4317.3 4496.2 4622.2 4797.0 4971.8 5195.4 
5480.0 5817.4 6264.6 6756.5 7362.2 8057.4 8797.3 9455.8 9817.6 9894.9 9833.9 9407.0 8057.4 5207.6 1898.5 556.9 
122.0 32.5 0.0 
2825.4 2862.0 2914.8 2988.0 3061.2 3150.6 3260.4 3378.2 3483.9 3593.7 3736.0 3874.2 4008.4 4105.9 4236.0 4374.2 4549.0 4825.5 
5162.9 5642.6 6199.5 6878.4 7528.9 8126.5 8817.6 9203.8 9333.9 9423.3 9142.8 8337.9 6931.3 4292.9 1378.1 378.1 
105.7 32.5 0.0 
2825.4 2845.7 2866.0 2906.7 2983.9 3069.3 3158.7 3244.1 3329.5 3398.6 3500.2 3589.6 3679.1 3723.8 3841.7 3996.2 4223.8 4549.0 4955.6 
5423.1 6049.1 6679.2 7313.4 8008.6 8488.3 8594.0 8370.4 7837.9 6805.3 5573.5 4171.0 1987.9 646.4 170.7 73.2 32.5 0.0 
2825.4 2837.6 2853.8 2890.4 2955.5 3040.8 3105.9 3187.2 3264.4 3321.3 3402.6 3471.7 3544.9 3626.2 3727.9 3890.5 4130.3 4402.7 4707.6 
5114.1 5496.3 5939.4 6378.4 6878.4 7138.6 7049.2 6691.4 6175.2 5191.4 4057.1 2862.0 1300.9 455.3 166.7 65.0 28.5 0.0 
2825.4 2837.6 2837.6 2866.0 2927.0 3000.2 3069.3 3130.3 3183.1 3240.0 3296.9 3357.9 3418.9 3520.5 3650.6 3801.0 3984.0 4146.6 4288.9 
4443.3 4610.0 4780.8 5020.6 5252.3 5354.0 5146.6 4793.0 4179.1 3357.9 2370.1 1443.2 634.2 268.3 146.3 69.1 28.5 0.0 
2825.4 2825.4 2821.3 2829.4 2890.4 2935.1 2963.6 3000.2 3028.6 3061.2 3097.7 3146.5 3187.2 3195.3 3166.9 3081.5 2955.5 2801.0 2622.1 
2410.7 2235.9 2040.8 1825.3 1561.1 1284.6 1016.3 792.7 642.3 528.5 451.2 386.2 300.8 239.9 178.9 109.8 32.5 0.0 
2825.4 2805.0 2788.8 2796.9 2829.4 2845.7 2862.0 2849.8 2849.8 2853.8 2825.4 2796.9 2711.5 2626.2 2500.1 2321.3 2105.8 1906.6 1744.0 
1601.7 1463.5 1329.3 1207.4 1077.3 959.4 841.5 739.9 650.4 569.1 500.0 422.8 333.4 239.9 178.9 109.8 32.5 0.0 
2825.4 2796.9 2784.7 2768.5 2776.6 2764.4 2735.9 2703.4 2695.3 2646.5 2581.5 2475.8 2333.5 2191.2 2048.9 1931.0 1845.6 1780.6 1674.9 
1552.9 1422.8 1276.5 1146.4 1052.9 963.5 878.1 800.9 711.4 622.0 516.3 439.0 353.7 256.1 162.6 81.3 28.5 0.0 
2825.4 2784.7 2764.4 2764.4 2727.8 2687.1 2658.7 2630.2 2565.2 2492.0 2370.1 2203.4 2036.7 1926.9 1841.6 1788.7 1727.7 1650.5 1557.0 
1463.5 1353.7 1183.0 1105.8 1048.8 987.9 922.8 841.5 764.3 678.9 597.6 491.9 418.7 325.2 199.2 97.6 24.4 0.0 
2825.4 2780.6 2744.1 2727.8 2666.8 2614.0 2581.5 2540.8 2451.4 2325.3 2162.7 2008.2 1886.3 1800.9 1719.6 1654.6 1577.3 1496.0 1390.3 
1231.8 1122.0 1097.6 1073.2 1069.2 1052.9 1024.4 955.3 894.4 849.6 788.7 731.7 630.1 524.4 349.6 195.1 36.6 0.0 
2825.4 2776.6 2740.0 2695.3 2626.2 2601.8 2553.0 2479.8 2370.1 2219.6 2044.8 1890.4 1809.0 1735.9 1646.4 1548.9 1455.4 1341.5 1170.8 
1073.2 1032.6 1012.3 1000.1 996.0 996.0 959.4 906.6 874.0 821.2 760.2 743.9 691.1 569.1 378.1 203.3 36.6 0.0 
2825.4 2768.5 2727.8 2695.3 2630.2 2597.7 2557.1 2447.3 2300.9 2118.0 1955.4 1833.4 1744.0 1666.8 1577.3 1467.6 1337.5 1174.9 1061.0 
1008.2 979.7 963.5 951.3 955.3 930.9 878.1 825.3 780.5 723.6 703.3 691.1 597.6 479.7 345.5 195.1 24.4 0.0 
2825.4 2784.7 2740.0 2699.3 2630.2 2605.8 2548.9 2451.4 2288.8 2101.7 1939.1 1805.0 1715.5 1626.1 1536.7 1402.5 1239.9 1073.2 1008.2 
967.5 947.2 939.1 935.0 926.9 882.2 841.5 788.7 756.1 711.4 731.7 784.6 597.6 422.8 300.8 170.7 16.3 0.0 
2825.4 2776.6 2740.0 2695.3 2622.1 2581.5 2528.6 2447.3 2284.7 2097.7 1939.1 1805.0 1703.4 1622.0 1544.8 1406.6 1239.9 1069.2 1004.1 
963.5 939.1 930.9 922.8 910.6 861.8 817.1 784.6 756.1 711.4 735.8 800.9 565.1 406.5 296.8 170.7 8.1 0.0 
